NPN Darlington transistor in a SOT89 plastic package.
PNP complements: BST60, BST61 and BST62.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BST50 | BST50,115 | 9336 442 50115 | Volume production | SOT89 | Tape reel smd | Standard Marking | |
| BST51 | BST51,115 | 9336 442 60115 | Volume production | SOT89 | Tape reel smd | Standard Marking | |
| BST51 | BST51,135 | 9336 442 60135 | Volume production | SOT89 | Tape reel smd | Standard Marking | |
| BST52 | BST52,115 | 9336 442 70115 | Volume production | SOT89 | Tape reel smd | Standard Marking | |
| BST52 | BST52,135 | 9336 442 70135 | Volume production | SOT89 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BST50 | BST50,115 | BST50 |
| week 28, 2003 | ||||
| BST51 | BST51,115 | BST51 |
| week 28, 2003 | ||||
| BST51 | BST51,135 | BST51 |
| week 28, 2003 | ||||
| BST52 | BST52,115 | BST52 |
| week 28, 2003 | ||||
| BST52 | BST52,135 | BST52 |
| week 28, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BST50 | 9336 442 50115 | BST50,115 | 0.3300 | NA | ARROW ELECTRONICS | 5,000 | 11/23/2009 | Buy online | Order samples | |
| ASIA | WPI | 2,000 | 1000 | 11/20/2009 | Buy online | |||||
| BST51 | 9336 442 60115 | BST51,115 | 0.3300 | NA | ARROW ELECTRONICS | 14,000 | 11/23/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 500 | 11/22/2009 | Buy online | ||||||
| BST51 | 9336 442 60135 | BST51,135 | 0.3300 | not available | ||||||
| BST52 | 9336 442 70115 | BST52,115 | 0.3300 | EU | FARNELL | 1,623 | 11/23/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 2,000 | 11/22/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 4000 | 11/21/2009 | Buy online | |||||
| ASIA | WPI | 2,000 | 1000 | 11/20/2009 | Buy online | |||||
| BST52 | 9336 442 70135 | BST52,135 | 0.3300 | EU | FARNELL | 1,623 | 11/23/2009 | Buy online | not available |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | toff MAX(ns) | IC max(mA) | VCES max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|---|
| BST50 | SOT89
| 2000 | >2000 | 200 | NPN | 1500 | 500 | 45 | 1300 | BST60 |
| BST51 | SOT89
| 2000 | >2000 | 200 | NPN | 1500 | 500 | 60 | 1300 | BST61 |
| BST52 | SOT89
| 2000 | >2000 | 200 | NPN | 1500 | 500 | 80 | 1300 | BST62 |
Similar products
BST50; BST51; BST52
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.