NXP Semiconductors


Select site:

English

BT134W-600E

Selection guide

Datasheet

(Product Specification)
v.1.0, 01-Aug-97, 7 Pages, 46kB

Download all documentation

Logic level four-quadrant triac

General description
Features and benefits
Applications
Quick reference
Similar products
Pinning information
Block diagrams
Pricing/ordering/availability
Samples
Products/packages
Quality/reliability/chemical content
Design support
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Glass passivated, sensitive gate triacs in a plastic envelope suitable for surface mounting, intended for use in general purpose bidirectional switching and phase control applications, where high sensitivity is required in all four quadrants.

Features and benefits

  • Sensitive gate suitable for logic level controls

Applications

  • General purpose motor control
  • General purpose switching

Quick reference

SymbolParameterConditionsMinTyp/NomMaxUnit
VDRMrepetitive peak off-state voltage   600V
IT(RMS)RMS on-state currenthalf sine wave; Tsp ≤ 108 °C  1A
Static characteristics
IGTgate trigger currentVD = 12 V; T2+ G+; Tj = 25 °C  10mA
IGTgate trigger currentVD = 12 V; T2+ G-; Tj = 25 °C  10mA
IGTgate trigger currentVD = 12 V; T2- G-; Tj = 25 °C  10mA
IGTgate trigger currentVD = 12 V; T2- G+; Tj = 25 °C  25mA

Similar Products

BT134W-600E links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BT134W-600E934018340115BT134W-600E,1150.32NAARROW ELECTRONICS115003/18/2010Buy onlineOrder samples
JAPANCHIP ONE STOPno0003/19/2010Buy online

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BT134W-600EBT134W-600E,1159340 183 40115Volume productionSOT223
(SC-73)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BT134W-600EBT134W-600E,115BT134W-600E
week 35, 2003

Quality and reliability disclaimer

Design support

Application note

Triacs: How to calculate power and predict Tjmax (v.1.0, 10-Aug-05)
Surface Mounted Triacs and Thyristors (v.1.0, 01-Jul-99)
Switched Mode Power Supplies (v.1.0, 28-Aug-98)
Motor Control (v.1.0, 28-Aug-98)
Televisions and Monitors (v.1.0, 28-Aug-98)
Automotive Power Electronics (v.1.0, 28-Aug-98)
Power Control with Thyristors and Triacs (v.1.0, 28-Aug-98)
Thermal Management (v.1.0, 28-Aug-98)
Lighting (v.1.0, 28-Aug-98)

Other type

An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances (v.1.0, 01-Jun-08)
Thyristors (v.1.0, 06-Oct-01)

Selection guide

Power MOSFET Selection guide 2009 (v.1.3, 24-Nov-09)
Bipolar Power Product Selection Guide (interactive) (v.1.2, 01-Dec-09)