Planar passivated very sensitive gate triac in a plastic envelope intended for use in general purpose bidirectional switching and phase control applications, where high sensitivity is required in all four quadrants. This devices is intended to be interfaced directly to microcontrollers, logic integrated circuits and other low power gate trigger circuits.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDRM | repetitive peak off-state voltage | 600 | V | |||
| ITSM | non-repetitive peak on-state current | full sine wave; Tj(init) = 25 °C; tp = 20 ms | 25 | A | ||
| IT(RMS) | RMS on-state current | full sine wave; Tmb ≤ 107 °C | 4 | A | ||
| Static characteristics | ||||||
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2+ G+; Tj = 25 °C | 2 | 5 | mA | |
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2+ G-; Tj = 25 °C | 2.5 | 5 | mA | |
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2- G-; Tj = 25 °C | 2.5 | 5 | mA | |
| IGT | gate trigger current | VD = 12 V; IT = 0.1 A; T2- G+; Tj = 25 °C | 5 | 10 | mA | |
| IH | holding current | VD = 12 V; Tj = 25 °C | 1.2 | 10 | mA | |
BT136-600D links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | T1 | main terminal 1 | ![]() | ![]() |
| 2 | T2 | main terminal 2 | ||
| 3 | G | gate | ||
| mb | T2 | mounting base; main terminal 2 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BT136-600D | 933965160127 | BT136-600D,127 | 0.28 | NA | ARROW ELECTRONICS | 127 | 00 | 3/18/2010 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 4,812 | 00 | 3/18/2010 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 83 | 00 | 3/17/2010 | Buy online | |||||
| JAPAN | CHIP ONE STOP | yes | 00 | 03/19/2010 | Buy online |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BT136-600D | BT136-600D,127 | 9339 651 60127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BT136-600D | BT136-600D,127 | BT136-600D |
| week 1, 2005 |