NXP Semiconductors


Select site:

English

BT136X series

Selection guide

Datasheet

BT136X series
(Product Specification)
01-Jun-01, 7 pages, 43 kB

Download all documentation

BT136X series - Triacs

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Passivated triacs in a full pack plastic envelope, intended for use in applications requiring high bidirectional transient and blocking voltage capability and high thermal cycling performance. Typical applications include motor control, industrial and domestic lighting, heating and static switching.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BT136X-600BT136X-600,1279340 377 00127Volume productionSOT186A
(TO-220F)
Horizontal, Rail PackStandard Marking
BT136X-600FBT136X-600F,1279340 377 30127Volume productionSOT186A
(TO-220F)
Horizontal, Rail PackStandard Marking
BT136X-800BT136X-800,1279340 377 10127Volume productionSOT186A
(TO-220F)
Horizontal, Rail PackStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BT136X-600BT136X-600,127BT136X-600
week 32, 2004
BT136X-600FBT136X-600F,127BT136X-600F
week 32, 2004
BT136X-800BT136X-800,127BT136X-800
week 32, 2004

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BT136X-6009340 377 00127  BT136X-600,127  0.3400      Order samples
BT136X-600F9340 377 30127  BT136X-600F,127  0.3500      Order samples
BT136X-8009340 377 10127  BT136X-800,127  0.3500NAAVNET ELECTRONICS MARKETING6,000 11/19/2009Buy onlineOrder samples

Applications


Related applications
Intelligent washing machine

Parametrics/similar products

Type numberPackageIT
(RMS)(A)
VDRM(V)IGT (max)(mA)
BT136X-600SOT186A
(TO-220F)
460035
BT136X-600FSOT186A
(TO-220F)
460025
BT136X-800SOT186A
(TO-220F)
480035


Similar products
BT136X series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.