Passivated, sensitive gate triacs in a full pack plastic envelope, intended for use in general purpose bidirectional switching and phase control applications, where high sensitivity is required in all four quadrants.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BT136X-600E | BT136X-600E,127 | 9340 380 90127 | Volume production | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking | |
| BT136X-800E | BT136X-800E,127 | 9340 381 00127 | Volume production | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BT136X-600E | BT136X-600E,127 | BT136X-600E |
| week 32, 2004 | ||||
| BT136X-800E | BT136X-800E,127 | BT136X-800E |
| week 32, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BT136X-600E | 9340 380 90127 | BT136X-600E,127 | 0.3500 | NA | MOUSER ELECTRONICS | 194 | 11/21/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 194 | 11/21/2009 | Buy online | ||||||
| BT136X-800E | 9340 381 00127 | BT136X-800E,127 | 0.3500 | Order samples |
Application Notes
Support Documents
| Type number | Package | IT (RMS)(A) | VDRM(V) | IGT (max)(mA) |
|---|---|---|---|---|
| BT136X-600E | SOT186A
(TO-220F) | 4 | 600 | 10 |
| BT136X-800E | SOT186A
(TO-220F) | 4 | 800 | 10 |
Similar products
BT136X series E
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.