NXP Semiconductors


Select site:

English

BT137X series

Selection guide

Datasheet

BT137X series
(Product Specification)
01-Jun-01, 7 pages, 46 kB

Download all documentation

BT137X series - Triacs

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Passivated triacs in a full pack plastic envelope, intended for use in applications requiring high bidirectional transient and blocking voltage capability and high thermal cycling performance. Typical applications include motor control, industrial and domestic lighting, heating and static switching.

Features

  • Very low start-up supply current; 50 uA typical
  • Low operating supply current; 1.2 mA typical
  • Accurate, internally-trimmed, fixed frequency oscillator (100 kHz). No external timing components needed
  • Internal slope compensation. No external ramp components needed
  • Built-in over-voltage and under-voltage detection
  • High-speed over-current trip; 170 ns typical
  • Over-voltage clamp on supply voltage (VDD )
  • Internal divider regulates VDD to 12 V. No external divider needed
  • Leading edge blanking of the current sense signal
  • Control frequency modulated over a narrow band to reduce Electromagnetic Interference (EMI)
  • High output drive capability; 150 ns typical rise and fall time into 2 nF load
  • Wide bandwidth (10 MHz) error amplifier with external compensation pin and simple interface to optocoupler
  • Accurate internal bandgap reference.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BT137X-600BT137X-600,1279340 377 90127Volume productionSOT186A
(TO-220F)
Horizontal, Rail PackStandard Marking
BT137X-600FBT137X-600F,1279340 378 20127Volume productionSOT186A
(TO-220F)
Horizontal, Rail PackStandard Marking
BT137X-600GBT137X-600G,1279340 378 50127Volume productionSOT186A
(TO-220F)
Horizontal, Rail PackStandard Marking
BT137X-800BT137X-800,1279340 378 00127Volume productionSOT186A
(TO-220F)
Horizontal, Rail PackStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BT137X-600BT137X-600,127BT137X-600
week 32, 2004
BT137X-600FBT137X-600F,127BT137X-600F
week 32, 2004
BT137X-600GBT137X-600G,127BT137X-600G
week 32, 2004
BT137X-800BT137X-800,127BT137X-800
week 32, 2004

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BT137X-6009340 377 90127  BT137X-600,127  0.4500NADIGI-KEY CORPORATION1,331 11/21/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS250 11/22/2009Buy online 
    NAAVNET ELECTRONICS MARKETING6,000 11/23/2009Buy online 
BT137X-600F9340 378 20127  BT137X-600F,127  0.4500      Order samples
BT137X-600G9340 378 50127  BT137X-600G,127  0.4500      Order samples
BT137X-8009340 378 00127  BT137X-800,127  0.4500      Order samples

Applications

  • Off-line switched mode power supplies
  • Laptop computer mains adaptors
  • Printer power supplies.



Related applications
Intelligent washing machine

Parametrics/similar products

Type numberPackageIT
(RMS)(A)
VDRM(V)IGT (max)(mA)
BT137X-600SOT186A
(TO-220F)
860035
BT137X-600FSOT186A
(TO-220F)
860025
BT137X-600GSOT186A
(TO-220F)
860050
BT137X-800SOT186A
(TO-220F)
880035


Similar products
BT137X series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.