Passivated triacs in a full pack plastic envelope, intended for use in applications requiring high bidirectional transient and blocking voltage capability and high thermal cycling performance. Typical applications include motor control, industrial and domestic lighting, heating and static switching.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BT138X-600 | BT138X-600,127 | 9340 398 80127 | Volume production | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking | |
| BT138X-600F | BT138X-600F,127 | 9340 399 70127 | Volume production | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking | |
| BT138X-600G | BT138X-600G,127 | 9340 232 20127 | Volume production | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking | |
| BT138X-800 | BT138X-800,127 | 9340 398 90127 | Volume production | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking | |
| BT138X-800F | BT138X-800F,127 | 9340 399 20127 | Volume production | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BT138X-600 | BT138X-600,127 | BT138X-600 |
| week 32, 2004 | ||||
| BT138X-600F | BT138X-600F,127 | BT138X-600F |
| week 32, 2004 | ||||
| BT138X-600G | BT138X-600G,127 | BT138X-600G |
| |||||
| BT138X-800 | BT138X-800,127 | BT138X-800 |
| week 32, 2004 | ||||
| BT138X-800F | BT138X-800F,127 | BT138X-800F |
| week 32, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BT138X-600 | 9340 398 80127 | BT138X-600,127 | 0.5200 | NA | DIGI-KEY CORPORATION | 2,451 | 11/20/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 850 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,000 | 11/19/2009 | Buy online | ||||||
| BT138X-600F | 9340 399 70127 | BT138X-600F,127 | 0.5200 | Order samples | ||||||
| BT138X-600G | 9340 232 20127 | BT138X-600G,127 | Order samples | |||||||
| BT138X-800 | 9340 398 90127 | BT138X-800,127 | 0.5200 | Order samples | ||||||
| BT138X-800F | 9340 399 20127 | BT138X-800F,127 | 0.5200 | not available |
Application Notes
Support Documents
| Type number | Package | IT (RMS)(A) | VDRM(V) | IGT (max)(mA) |
|---|---|---|---|---|
| BT138X-600 | SOT186A
(TO-220F) | 12 | 600 | 35 |
| BT138X-600F | SOT186A
(TO-220F) | 12 | 600 | 25 |
| BT138X-600G | SOT186A
(TO-220F) | 12 | 600 | 50 |
| BT138X-800 | SOT186A
(TO-220F) | 12 | 800 | 35 |
| BT138X-800F | SOT186A
(TO-220F) | 12 | 800 | 25 |
Similar products
BT138X series
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.