NXP Semiconductors


Select site:

English

BT139X-600E

Selection guide

Datasheet

BT139X-600E
(Product Specification)
23-Sep-04, 12 pages, 73 kB

Download all documentation

BT139X-600E - Triac; sensitive gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Passivated, sensitive gate triac in a 'full pack' SOT186A (TO-220) plastic package.

Features

  • High sensitivity in all four quadrants.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BT139X-600EBT139X-600E,1279340 382 00127Volume productionSOT186A
(TO-220F)
Horizontal, Rail PackStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BT139X-600EBT139X-600E,127BT139X-600E
week 32, 2004

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BT139X-600E9340 382 00127  BT139X-600E,127  0.6500NAFUTURE ELECTRONICS225 11/19/2009Buy onlineOrder samples
    ASIAWPI4111/19/2009Buy online 

Applications

  • General purpose bidirectional switching
  • Phase control.


Related applications
Intelligent washing machine

Parametrics/similar products

Type numberPackageIT
(RMS)(A)
VDRM(V)IGT (max)(mA)
BT139X-600ESOT186A
(TO-220F)
1660010


Similar products
BT139X-600E links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.