Passivated triacs in a SOT186A full pack plastic package intended for use in applications requiring high bidirectional transient and blocking voltage capability.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BT139X-600 | BT139X-600,127 | 9340 381 40127 | Volume production | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking | |
| BT139X-600F | BT139X-600F,127 | 9340 381 70127 | Volume production | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking | |
| BT139X-600G | BT139X-600G,127 | 9340 399 30127 | Volume production | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking | |
| BT139X-800 | BT139X-800,127 | 9340 381 50127 | Volume production | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BT139X-600 | BT139X-600,127 | BT139X-600 |
| week 32, 2004 | ||||
| BT139X-600F | BT139X-600F,127 | BT139X-600F |
| week 32, 2004 | ||||
| BT139X-600G | BT139X-600G,127 | BT139X-600G |
| week 32, 2004 | ||||
| BT139X-800 | BT139X-800,127 | BT139X-800 |
| week 32, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BT139X-600 | 9340 381 40127 | BT139X-600,127 | 0.6500 | ASIA | WPI | 500 | 50 | 11/19/2009 | Buy online | Order samples |
| BT139X-600F | 9340 381 70127 | BT139X-600F,127 | 0.6800 | Order samples | ||||||
| BT139X-600G | 9340 399 30127 | BT139X-600G,127 | 0.6800 | Order samples | ||||||
| BT139X-800 | 9340 381 50127 | BT139X-800,127 | 0.6800 | Order samples |
Related applications
Intelligent washing machine
Application Notes
Support Documents
| Type number | Package | IT (RMS)(A) | VDRM(V) | IGT (max)(mA) |
|---|---|---|---|---|
| BT139X-600 | SOT186A
(TO-220F) | 16 | 600 | 35 |
| BT139X-600F | SOT186A
(TO-220F) | 16 | 600 | 25 |
| BT139X-600G | SOT186A
(TO-220F) | 16 | 600 | 50 |
| BT139X-800 | SOT186A
(TO-220F) | 16 | 800 | 35 |
Similar products
BT139X series
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.