Passivated thyristors in a plastic envelope, intended for use in applications requiring high bidirectional blocking voltage capability and high thermal cycling performance. Typical applications include motor control, industrial and domestic lighting, heating and static switching.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDRM | repetitive peak off-state voltage | 800 | V | |||
| IT(RMS) | RMS on-state current | half sine wave; Tmb ≤ 101 °C | 25 | A | ||
| Static characteristics | ||||||
| IGT | gate trigger current | VD = 12 V; Tj = 25 °C | 35 | mA | ||
BT145-800R links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BT145-800R | 933826840127 | BT145-800R,127 | 0.74 | NA | ARROW ELECTRONICS | 127 | 00 | 3/18/2010 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 5,560 | 00 | 3/18/2010 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 150 | 00 | 3/17/2010 | Buy online | |||||
| JAPAN | CHIP ONE STOP | yes | 00 | 03/19/2010 | Buy online | |||||
| ASIA | SAC - Taiwan | yes | 505000 | 03/19/2010 | Buy online |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BT145-800R | BT145-800R,127 | 9338 268 40127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BT145-800R | BT145-800R,127 | BT145-800R |
| week 1, 2005 |