NXP Semiconductors


Select site:

English

BT151-1000RT

Selection guide

Datasheet

(Product Specification)
v.1.0, 06-Aug-07, 12 Pages, 71kB

Download all documentation

General description

Passivated thyristors in a SOT78 plastic package.

Features and benefits

  • High junction temperature suitable for high temperature and high power applications
  • Very high blocking voltage for high voltage applications

Applications

  • General purpose motor control
  • General purpose switching
  • Ignition circuits
  • Protection Circuits

Quick reference

SymbolParameterConditionsMinTyp/NomMaxUnit
VDRMrepetitive peak off-state voltage   1000V
IT(RMS)RMS on-state currenthalf sine wave; Tmb ≤ 109 °C  12A
Static characteristics
IGTgate trigger currentVD = 12 V; Tj = 25 °C  15mA

Similar Products

BT151-1000RT links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BT151-1000RT934061435127BT151-1000RT,127NAARROW ELECTRONICS127003/18/2010Buy onlineOrder samples
JAPANCHIP ONE STOPno0003/19/2010Buy online
ASIAWPI500505003/18/2010Buy online

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BT151-1000RTBT151-1000RT,1279340 614 35127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BT151-1000RTBT151-1000RT,127BT151-1000RT
Always Pb-free

Quality and reliability disclaimer

Design support

Application note

Surface Mounted Triacs and Thyristors (v.1.0, 01-Jul-99)
Three quadrant triacs bring major benefits to OEMs (v.1.0, 17-May-99)
Hi-Com a three quadrant triac (v.1.0, 13-Dec-99)

Selection guide

Power MOSFET Selection guide 2009 (v.1.3, 24-Nov-09)
Bipolar Power Product Selection Guide (interactive) (v.1.2, 01-Dec-09)