Planar passivated SCR (Silicon Controlled Rectifier) in a SOT78 plastic package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDRM | repetitive peak off-state voltage | 650 | V | |||
| IT(AV) | average on-state current | half sine wave; Tmb ≤ 109 °C | 7.5 | A | ||
| IT(RMS) | RMS on-state current | half sine wave; Tmb ≤ 109 °C | 12 | A | ||
| Static characteristics | ||||||
| IGT | gate trigger current | VD = 12 V; IT = 100 mA; Tj = 25 °C | 2 | 15 | mA | |
BT151-650R links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | K | cathode | ![]() | ![]() |
| 2 | A | anode | ||
| 3 | G | gate | ||
| mb | mb | anode |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BT151-650R | 933387730127 | BT151-650R,127 | 0.35 | NA | NEWARK | 9,002 | 00 | 3/18/2010 | Buy online | Order samples |
| NA | ARROW ELECTRONICS | 127 | 00 | 3/18/2010 | Buy online | |||||
| EU | FARNELL | 9,292 | 00 | 3/18/2010 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 2,117 | 00 | 3/18/2010 | Buy online | |||||
| JAPAN | CHIP ONE STOP | yes | 00 | 03/19/2010 | Buy online |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BT151-650R | BT151-650R,127 | 9333 877 30127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BT151-650R | BT151-650R,127 | BT151-650R |
| week 1, 2005 |