Planar passivated SCR (Silicon Controlled Rectifier) in a SOT78 plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BT151-650R | BT151-650R,127 | 9333 877 30127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BT151-650R | BT151-650R,127 | BT151-650R |
| week 1, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BT151-650R | 9333 877 30127 | BT151-650R,127 | 0.3500 | NA | MOUSER ELECTRONICS | 1,933 | 11/21/2009 | Buy online | Order samples | |
| EU | FARNELL | 5,709 | 11/23/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 194 | 11/21/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,933 | 11/21/2009 | Buy online | ||||||
| ASIA | SAC - Taiwan | yes | 5000 | 11/21/2009 | Buy online |
Application Notes
Support Documents
| Type number | Package | IT (RMS)(A) | VDRM(V) | IGT (max)(mA) |
|---|---|---|---|---|
| BT151-650R | SOT78
(TO-220AB) | 12 | 650 | 15 |
Similar products
BT151-650R
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.