NXP Semiconductors


Select site:

English

BT258S-800R

Selection guide

Datasheet

(Product Specification)
v.3.0, 01-Oct-02, 6 Pages, 49kB

Download all documentation

General description

Passivated, sensitive gate thyristor in a plastic envelope, suitable for surface mounting, intended for use in general purpose switching and phase control applications. These devices are intended to be interfaced directly to microcontrollers, logic integrated circuits and other low power gate trigger circuits.

Features and benefits

  • High blocking voltage suitable for high voltage applications
  • Sensitive gate suitable for logic level controls

Applications

  • General purpose switching

Quick reference

SymbolParameterConditionsMinTyp/NomMaxUnit
VDRMrepetitive peak off-state voltage   800V
IT(RMS)RMS on-state currenthalf sine wave; Tmb ≤ 111 °C  8A
Static characteristics
IGTgate trigger currentVD = 12 V; Tj = 25 °C  0.2mA

Similar Products

BT258S-800R links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BT258S-800R934048790118BT258S-800R,1180.3NAARROW ELECTRONICS118003/18/2010Buy onlineOrder samples
JAPANCHIP ONE STOPno0003/19/2010Buy online

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BT258S-800RBT258S-800R,1189340 487 90118Volume productionSOT428
(DPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BT258S-800RBT258S-800R,118BT258S-800R
week 1, 2005

Quality and reliability disclaimer

Design support

Application note

Surface Mounted Triacs and Thyristors (v.1.0, 01-Jul-99)
Three quadrant triacs bring major benefits to OEMs (v.1.0, 17-May-99)
Hi-Com a three quadrant triac (v.1.0, 13-Dec-99)

Selection guide

Power MOSFET Selection guide 2009 (v.1.3, 24-Nov-09)
Bipolar Power Product Selection Guide (interactive) (v.1.2, 01-Dec-09)