NXP Semiconductors


Select site:

English

BTA201W series E

Selection guide

Datasheet

BTA201W series E
(Product Specification)
13-Mar-08, 0 pages, 81 kB

Download all documentation

BTA201W series E - 1 A Three-quadrant triacs high commutation

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Passivated guaranteed commutation triacs in a surface-mounted plastic package, intended for interfacing with low-power drivers, including microcontrollers.

Features

  • Suitable for interfacing with low-power drivers, including microcontrollers
  • SOT223 surface mounted

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BTA201W-600EBTA201W-600E,1159340 601 24115Volume productionSOT223Tape reel smdStandard Marking
BTA201W-800EBTA201W-800E,1159340 601 25115Volume productionSOT223Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BTA201W-600EBTA201W-600E,115BTA201W-600E
Always Pb-free
BTA201W-800EBTA201W-800E,115BTA201W-800E
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BTA201W-600E9340 601 24115  BTA201W-600E,115  0.3700ASIAWPI1,000100011/06/2009Buy onlineOrder samples
BTA201W-800E9340 601 25115  BTA201W-800E,115        not available

Applications

  • Motor control
  • Solenoid drivers

Parametrics/similar products

Type numberPackageIT
(RMS)(A)
VDRM(V)IGT (max)(mA)
BTA201W-600ESOT223
160010
BTA201W-800ESOT223
180010