Passivated high voltage, high commutation triac in a SOT404 surface mounted device, plastic package. This triac is intended for use in motor control circuits where high blocking voltage, high static and dynamic dV/dt as well as high dI/dt can occur. This device will commutate the full rated RMS current at the maximum rated junction temperature without the aid of a snubber.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDRM | repetitive peak off-state voltage | 1000 | V | |||
| IT(RMS) | RMS on-state current | half sine wave; Tmb ≤ 102 °C | 8 | A | ||
| Static characteristics | ||||||
| IGT | gate trigger current | VD = 12 V; T2+ G+; Tj = 25 °C | 35 | mA | ||
| IGT | gate trigger current | VD = 12 V; T2+ G-; Tj = 25 °C | 35 | mA | ||
| IGT | gate trigger current | VD = 12 V; T2- G-; Tj = 25 °C | 35 | mA | ||
BTA208B-1000C links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BTA208B-1000C | 934059982118 | BTA208B-1000C,118 | NA | DIGI-KEY CORPORATION | 93 | 00 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 00 | 03/19/2010 | Buy online |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BTA208B-1000C | BTA208B-1000C,118 | 9340 599 82118 | Volume production | SOT404
(D2PAK) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BTA208B-1000C | BTA208B-1000C,118 | BTA208B-1000C |
|