Passivated high voltage, high commutation triac in a full pack, plastic package. This triac is intended for use in motor control circuits where high blocking voltage, high static and dynamic dV/dt as well as high dIcom/dt can occur. This device will commutate the full rated RMS current at the maximum rated junction temperature without the aid of a snubber.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BTA208X-1000C0 | BTA208X-1000C0,127 | 9340 626 13127 | Volume production | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BTA208X-1000C0 | BTA208X-1000C0,127 | BTA208X-1000C0 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BTA208X-1000C0 | 9340 626 13127 | BTA208X-1000C0,127 | not available |
Related applications
Intelligent washing machine
Support Documents
| Type number | Package | IT (RMS)(A) | VDRM(V) | IGT (max)(mA) |
|---|---|---|---|---|
| BTA208X-1000C0 | SOT186A
(TO-220F) | 8 | 1000 | 35 |
Similar products
BTA208X-1000C0
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.