NXP Semiconductors


Select site:

English

BTA216 series B

Parametric Search

Datasheet

BTA216 series B
(Product Specification)
01-Oct-97, 4 pages, 39 kB

Download all documentation

General description

Glass passivated high commutation triacs in a plastic envelope intended for use in circuits wherehigh static and dynamic dV/dt and high dI/dt can occur. These devices will commutate the full rated rms current at the maximum rated junction temperature, without the aid of a snubber.

Features

  • ESD rating >8 kV, according to IEC1000-4-2
  • SOT353 (SC-88A) surface mount package
  • Common anode configuration


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BTA216-600BBTA216-600B9340 202 20127Volume productionSOT78
(TO-220AB; SC-46)
Tube packStandard MarkingBTA216-600B
week 1, 2005
BTA216-800BBTA216-800B9340 202 50127Volume productionSOT78
(TO-220AB; SC-46)
Tube packStandard MarkingBTA216-800B
week 1, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BTA216-600B9340 202  20127  0.6600      Order samples
BTA216-800B9340 202  50127  0.6600NAAVNET ELECTRONICS MARKETING2,9708/29/2008 Buy online Order samples

Applications

  • Computers and peripherals
  • Audio and video equipment
  • Communication systems
  • Medical equipment.



Related applications
Intelligent washing machine

Parametrics/similar products

Type numberPackageIT
(RMS)(A)
VDRM(V)IGT (max)(mA)
BTA216-600BSOT78
(TO-220AB; SC-46)
16 600 50
BTA216-800BSOT78
(TO-220AB; SC-46)
16 800 50

Similar products

BTA216 series B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.