Passivated, new generation, high commutation triacs in a SOT78 plastic package
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BTA316-600B | BTA316-600B,127 | 9340 600 72127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking | |
| BTA316-600C | BTA316-600C,127 | 9340 600 74127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking | |
| BTA316-800B | BTA316-800B,127 | 9340 600 73127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking | |
| BTA316-800C | BTA316-800C,127 | 9340 600 75127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BTA316-600B | BTA316-600B,127 | BTA316-600B |
| |||||
| BTA316-600C | BTA316-600C,127 | BTA316-600C |
| |||||
| BTA316-800B | BTA316-800B,127 | BTA316-800B |
| |||||
| BTA316-800C | BTA316-800C,127 | BTA316-800C |
|
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BTA316-600B | 9340 600 72127 | BTA316-600B,127 | Order samples | |||||||
| BTA316-600C | 9340 600 74127 | BTA316-600C,127 | Order samples | |||||||
| BTA316-800B | 9340 600 73127 | BTA316-800B,127 | Order samples | |||||||
| BTA316-800C | 9340 600 75127 | BTA316-800C,127 | Order samples |
Related applications
Intelligent washing machine
Support Documents
| Type number | Package | IT (RMS)(A) | VDRM(V) | IGT (max)(mA) |
|---|---|---|---|---|
| BTA316-600B | SOT78
(TO-220AB) | 16.0 | 600 | 50 |
| BTA316-600C | SOT78
(TO-220AB) | 16.0 | 600 | 35 |
| BTA316-800B | SOT78
(TO-220AB) | 16.0 | 800 | 50 |
| BTA316-800C | SOT78
(TO-220AB) | 16.0 | 800 | 35 |
Similar products
BTA316 series B and C
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.