Enhanced performance, new generation, high-voltage, high-speed switching npn transistor with an integrated damper diode in a plastic full-pack envelope intended for use in horizontal deflection circuits of colour television receivers. Features exceptional tolerance to base drive and collector current load variations resulting in a very low worst case dissipation.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BU1508DX | BU1508DX,127 | 9340 170 50127 | Discontinued Replacement product | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BU1508DX | BU1508DX,127 | BU1508DX |
| week 32, 2004 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BU1508DX | 934017050127 | 30-Jun-08 | 31-Dec-08 | $product.prunedProduct.eplacementPart | DN 60 |
| Standard End of Life. No replacement part available |
Application Notes
Support Documents
| Type number | Package | VCESM(V) | IC (SAT)(A) | tf(max)(µs) | Integrated damper diode | CRTV Frequency(kHz) | Monitor Frequency(kHz) |
|---|---|---|---|---|---|---|---|
| BU1508DX | SOT186A
(TO-220F) | 1500 | 4.5 | 0.6 | yes | 16 | 64 |