High-voltage, high-speed planar-passivated npn power switching transistor in a plastic full-pack envelope intended for use in high frequency electronic lighting ballast applications, converters, inverters, switching regulators, motor control systems, etc.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BUJ103AX | BUJ103AX,127 | 9340 551 59127 | Volume production | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BUJ103AX | BUJ103AX,127 | BUJ103AX |
|
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BUJ103AX | 9340 551 59127 | BUJ103AX,127 | not available |
Application Notes
Support Documents
| Type number | Package | Ptot(W) | Package reference code | IC [max](A) | VCESM [max](V) | hFE [typ] | @ IC(A) | tf [max] @ Tj = 25 °C; LB = 1 µH(ns) |
|---|---|---|---|---|---|---|---|---|
| BUJ103AX | SOT186A
(TO-220F) | 26.0 | TO-220F | 4.0 | 700.0 | 12.5 | 3.0 | 80.0 |
Similar products
BUJ103AX
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.