NXP Semiconductors


Select site:

English

Datasheet

BUK7226-75A
(Product Specification)
22-Feb-08, 13 pages, 194 kB

Download all documentation

General description

Standard level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using NXP General Purpose Automotive (GPA) TrenchMOS technology. This product has been designed and qualified to the appropriate AEC standard for use in automotive critical applications.

Features

  • 175 Cel rated
  • Low on-state resistance
  • Q101 compliant
  • Standard level compatible

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BUK7226-75ABUK7226-75A /T39340 564 81118Volume productionSOT428
(SC-63; DPAK)
Tape reel smdStandard MarkingBUK7226-75A
week 1, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BUK7226-75A9340 564  81118  1.0700      Order samples

Applications

  • 12 V, 24 V and 42 V loads
  • Automotive systems
  • General purpose power switching
  • Motors, lamps and solenoids

Block diagrams/pinning

Parametrics/similar products

Type numberPackageVDS(V)ConfigurationIDDC(A)RDS(on)(mOhm)Qgd
(typ)(nC)
Thermal Resistance ³(K/W)
BUK7226-75ASOT428
(SC-63; DPAK)
75 Single N-channel 45 26@10V 17 1.3

Similar products

BUK7226-75A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.