NXP Semiconductors


Select site:

English

BUK7240-100A

Selection guide

Datasheet

BUK7240-100A
(Product Specification)
03-Oct-00, 13 pages, 284 kB

Download all documentation

BUK7240-100A - TrenchMOS (tm) standard level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode field-effect power transistor in a plastic package using TrenchMOSTM1 technology, featuring very low on-state resistance.

Product availability:
BUK7240-100A in SOT428 (D-PAK).

Features

  • TrenchMOSTM technology
  • Q101 compliant
  • 175 Cel rated
  • Standard level compatible.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK7240-100ABUK7240-100A,1189340 562 51118Volume productionSOT428
(DPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK7240-100ABUK7240-100A,118BUK7240-100A
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK7240-100A9340 562 51118  BUK7240-100A,118  1.0700ASIAWPI25,000250011/11/2009Buy onlineOrder samples

Applications

  • Automotive and general purpose power switching:
  • 12 V and 24 V loads
  • Motors, lamps and solenoids.



Related applications
LCD TV - MMS functionality

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
BUK7240-100ASOT428
(DPAK)
N100.034.0114.0DPAKY40.0


Similar products
BUK7240-100A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.