N-channel enhancement mode standard level field-effect power transistor in a plastic envelope using ?trench? technology which features very low on-state resistance. It is intended for use in automotive and general purpose switching applications.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BUK7505-30A | BUK7505-30A,127 | 9340 554 05127 | Discontinued Replacement product | SOT78
(TO-220AB) | Tube pack | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BUK7505-30A | BUK7505-30A,127 | BUK7505-30A |
| week 1, 2005 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BUK7505-30A | 934055405127 | 30-jun-09 | 31-dec-09 | $product.prunedProduct.eplacementPart | DN 62 |
| Standard End of Life. No replacement part available. |
Support Documents
| Type number | Package | VDS(V) | Configuration | IDDC(A) | RDS(on)(mOhm) | Qgd (typ)(nC) | Thermal Resistance ³(K/W) |
|---|---|---|---|---|---|---|---|
| BUK7505-30A | SOT78
(TO-220AB) | 30 | Single N-channel | 75 | 5@10V | 48 | 0.65 |
Similar products
BUK7505-30A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.