N-channel enhancement mode standard level field-effect power transistor in a plastic envelope available in TO220AB and SOT404 . Using ?trench? technology which features very low on-state resistance. It is intended for use in automotive and general purpose switching applications.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BUK7514-55A | BUK7514-55A,127 | 9340 556 46127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking | |
| BUK7614-55A | BUK7614-55A,118 | 9340 556 47118 | Volume production | SOT404
(D2PAK) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BUK7514-55A | BUK7514-55A,127 | BUK7514-55A |
| week 1, 2005 | ||||
| BUK7614-55A | BUK7614-55A,118 | BUK7614-55A |
| week 1, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BUK7514-55A | 9340 556 46127 | BUK7514-55A,127 | 1.3000 | Order samples | ||||||
| BUK7614-55A | 9340 556 47118 | BUK7614-55A,118 | 1.3700 | Order samples |
Support Documents
| Type number | Package | channel type | VDS(V) | ID(A) | Ptot(W) | Package reference code | AEC-Q101 qualification status | RDSon [VGS = 10 V](mΩ) |
|---|---|---|---|---|---|---|---|---|
| BUK7514-55A | SOT78
(TO-220AB) | N | 55.0 | 73.0 | 166.0 | TO-220AB | Y | 14.0 |
| BUK7614-55A | SOT404
(D2PAK) | N | 55.0 | 73.0 | 166.0 | D2PAK | Y | 14.0 |
Similar products
BUK7514-55A; BUK7614-55A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.