N-channel enhancement mode field-effect power transistor in a plastic package using TrenchMOS(tm) technology, featuring very low on-state resistance.
Product availability:
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BUK7520-100A | BUK7520-100A,127 | 9340 556 51127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking | |
| BUK7620-100A | BUK7620-100A,118 | 9340 556 50118 | Volume production | SOT404
(D2PAK) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BUK7520-100A | BUK7520-100A,127 | BUK7520-100A |
| week 1, 2005 | ||||
| BUK7620-100A | BUK7620-100A,118 | BUK7620-100A |
| week 1, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BUK7520-100A | 9340 556 51127 | BUK7520-100A,127 | 1.9800 | Order samples | ||||||
| BUK7620-100A | 9340 556 50118 | BUK7620-100A,118 | 2.0600 | Order samples |
Related applications
LCD TV - MMS functionality
| Type number | Package | channel type | VDS(V) | ID(A) | Ptot(W) | Package reference code | AEC-Q101 qualification status | RDSon [VGS = 10 V](mΩ) |
|---|---|---|---|---|---|---|---|---|
| BUK7520-100A | SOT78
(TO-220AB) | N | 100.0 | 63.0 | 200.0 | TO-220AB | Y | 20.0 |
| BUK7620-100A | SOT404
(D2PAK) | N | 100.0 | 63.0 | 200.0 | D2PAK | Y | 20.0 |
Similar products
BUK7520-100A; BUK7620-100A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.