NXP Semiconductors


Select site:

English

BUK7520-55A; BUK7620-55A

Selection guide

Datasheet

BUK7520-55A; BUK7620-55A
(Product Specification)
18-Jan-01, 15 pages, 318 kB

Download all documentation

BUK7520-55A; BUK7620-55A - TrenchMOS (tm) standard level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode field-effect power transistor in a plastic package using TrenchMOS(tm) technology, featuring very low on-state resistance.

Product availability:
BUK7520-55A in SOT78 (TO-220AB)
BUK7620-55A in SOT404 (D²-PAK).

Features

  • TrenchMOS(tm) technology
  • Q101 compliant
  • 175 Cel rated
  • Standard level compatible.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK7520-55ABUK7520-55A,1279340 562 55127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking
BUK7620-55ABUK7620-55A,1189340 562 67118Volume productionSOT404
(D2PAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK7520-55ABUK7520-55A,127BUK7520-55A
week 1, 2005
BUK7620-55ABUK7620-55A,118BUK7620-55A
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK7520-55A9340 562 55127  BUK7520-55A,127  0.9800      Order samples
BUK7620-55A9340 562 67118  BUK7620-55A,118  1.0500      not available

Applications

  • Automotive and general purpose power switching:
    • 12 V and 24 V loads
    • Motors, lamps and solenoids.



Related applications
LCD TV - MMS functionality

Design support

Support Documents

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
BUK7520-55ASOT78
(TO-220AB)
N55.054.0118.0TO-220ABY20.0
BUK7620-55ASOT404
(D2PAK)
N55.054.0118.0D2PAKY20.0


Similar products
BUK7520-55A; BUK7620-55A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.