NXP Semiconductors


Select site:

English

BUK7523-75A; BUK7623-75A

Selection guide

Datasheet

BUK7523-75A; BUK7623-75A
(Product Specification)
09-Oct-00, 15 pages, 310 kB

Download all documentation

BUK7523-75A; BUK7623-75A - TrenchMOS (tm) standard level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode field-effect power transistor in a plastic package using TrenchMOSÔ technology, featuring very low on-state resistance.

Product availability:
BUK7523-75A in SOT78 (TO-220AB)
BUK7623-75A in SOT404 (D2-PAK).

Features

  • TrenchMOSÔ technology
  • Q101 compliant
  • 175 Cel rated
  • Standard level compatible.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK7523-75ABUK7523-75A,1279340 564 80127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking
BUK7623-75ABUK7623-75A,1189340 564 79118Volume productionSOT404
(D2PAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK7523-75ABUK7523-75A,127BUK7523-75A
week 1, 2005
BUK7623-75ABUK7623-75A,118BUK7623-75A
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK7523-75A9340 564 80127  BUK7523-75A,127  1.1600      Order samples
BUK7623-75A9340 564 79118  BUK7623-75A,118  1.2400      Order samples

Applications

  • Automotive and general purpose power switching:
    • 12 V, 24 V and 42 V loads
    • Motors, lamps and solenoids.



Related applications
LCD TV - MMS functionality

Design support

Support Documents

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
BUK7523-75ASOT78
(TO-220AB)
N75.053.0138.0TO-220ABY23.0
BUK7623-75ASOT404
(D2PAK)
N75.053.0138.0D2PAKY23.0


Similar products
BUK7523-75A; BUK7623-75A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.