NXP Semiconductors


Select site:

English

BUK7524-55A; BUK7624-55A

Selection guide

Datasheet

BUK7524-55A; BUK7624-55A
(Product Specification)
01-Mar-01, 15 pages, 0 kB

Download all documentation

BUK7524-55A; BUK7624-55A - TrenchMOS (tm) standard level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been withdrawn. Please contact your local Sales or Distributor office for more details.All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode field-effect power transistor in a plastic package using TrenchMOS(tm) technology, featuring very low on-state resistance.

Product availability:
BUK7524-55A in SOT78 (TO-220AB)
BUK7624-55A in SOT404 (D²-PAK).

Features

  • TrenchMOS(tm) technology
  • Q101 compliant
  • 175 Cel rated
  • Standard level compatible.


Applications

  • Automotive and general purpose power switching:
    • 12 V and 24 V loads
    • Motors, lamps and solenoids.