NXP Semiconductors


Select site:

English

BUK7528-55A; BUK7628-55A

Selection guide

Datasheet

BUK7528-55A; BUK7628-55A
(Product Specification)
01-Jun-00, 9 pages, 97 kB

Download all documentation

BUK7528-55A; BUK7628-55A - TrenchMOS (tm) transistor Standard level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode standard level field-effect power transistor in a plastic envelope available in TO220AB and SOT404 . Using ?trench? technology which features very low on-state resistance. It is intended for use in automotive and general purpose switching applications.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK7528-55ABUK7528-55A,1279340 562 57127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK7628-55ABUK7628-55A,1189340 562 68118Discontinued
Replacement product
SOT404
(D2PAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK7528-55ABUK7528-55A,127BUK7528-55A
week 1, 2005

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK7628-55ABUK7628-55A,118BUK7628-55A
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK7528-55A9340 562 57127  BUK7528-55A,127  0.8300      Order samples

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BUK7628-55A93405626811830-jun-0931-dec-09$product.prunedProduct.eplacementPartDN 62
  • Multi source product
  • Standard availability
Standard End of Life.

Applications


Related applications
LCD TV - MMS functionality

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
VDS(V)ConfigurationIDDC(A)RDS(on)(mOhm)Qgd
(typ)(nC)
Thermal Resistance ³(K/W)
BUK7528-55ASOT78
(TO-220AB)
N55.042.099.0TO-220ABY28.0
BUK7628-55ASOT404
(D2PAK)
55Single N-channel4228@10V101.5


Similar products
BUK7528-55A; BUK7628-55A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.