NXP Semiconductors


Select site:

English

BUK75/7606-55B

Selection guide

Datasheet

BUK75/7606-55B
(Product Specification)
31-Mar-03, 15 pages, 298 kB

Download all documentation

BUK75/7606-55B - TrenchMOS (tm) standard level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode field-effect power transistor in a plastic package using Philips High-Performance Automotive (HPA) TrenchMOStm technology.

Product availability:

BUK7506-55B in SOT78 (TO-220AB)
BUK7606-55B in SOT404 (D2-PAK).


Features

  • Very low on-state resistance
  • Q101 compliant
  • 175 Cel rated
  • Standard level compatible.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK7506-55BBUK7506-55B,1279340 576 87127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking
BUK7606-55BBUK7606-55B,1189340 576 92118Volume productionSOT404
(D2PAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK7506-55BBUK7506-55B,127BUK7506-55B
week 1, 2005
BUK7606-55BBUK7606-55B,118BUK7606-55B
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK7506-55B9340 576 87127  BUK7506-55B,127  2.2200      Order samples
BUK7606-55B9340 576 92118  BUK7606-55B,118  2.3200      Order samples

Applications

  • Automotive systems
  • 12 V and 24 V loads
  • Motors, lamps and solenoids
  • General purpose power switching.


Related applications
LCD TV - MMS functionality

Design support

Support Documents

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
BUK7506-55BSOT78
(TO-220AB)
N55.075.019.0254.0TO-220ABY6.0
BUK7606-55BSOT404
(D2PAK)
N55.075.019.0254.0D2PAKY6.0


Similar products
BUK75/7606-55B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.