NXP Semiconductors


Select site:

English

BUK75/763R1-40B

Selection guide

Datasheet

BUK75/763R1-40B
(Product Specification)
16-Oct-02, 15 pages, 323 kB

Download all documentation

BUK75/763R1-40B - TrenchMOS (tm) standard level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode field-effect power transistor in a plastic package using Philips High-Performance Automotive TrenchMOS? technology.

Product availability:
  • BUK753R1-40B in SOT78 (TO-220AB)
  • BUK763R1-40B in SOT404 (D2-PAK).


Features

  • Very low on-state resistance
  • Q101 compliant
  • 175 Cel rated
  • Standard level compatible.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK753R1-40BBUK753R1-40B,1279340 570 94127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking
BUK763R1-40BBUK763R1-40B,1189340 570 95118Volume productionSOT404
(D2PAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK753R1-40BBUK753R1-40B,127BUK753R1-40B
week 1, 2005
BUK763R1-40BBUK763R1-40B,118BUK763R1-40B
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK753R1-40B9340 570 94127  BUK753R1-40B,127  2.9200      Order samples
BUK763R1-40B9340 570 95118  BUK763R1-40B,118  2.9900      Order samples

Applications

  • Automotive systems
  • 12 V loads
  • Motors, lamps and solenoids
  • General purpose power switching.


Related applications
LCD TV - MMS functionality

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
BUK753R1-40BSOT78
(TO-220AB)
N40.075.029.0300.0TO-220ABY3.1
BUK763R1-40BSOT404
(D2PAK)
N40.075.029.0300.0D2PAKY3.1


Similar products
BUK75/763R1-40B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.