N-channel enhancement mode logic level field-effect power transistor in a plastic envelope suitable for surface mounting. Using ?trench? technolgy the device features very low on-state resistance and has integral zener diodes giving ESD protection. It is intended for use in automotive and general purpose switching applications.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BUK7880-55 | BUK7880-55,135 | 9340 505 20135 | Volume production | SOT223 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BUK7880-55 | BUK7880-55,135 | BUK7880-55 |
| week 35, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BUK7880-55 | 9340 505 20135 | BUK7880-55,135 | 0.5700 | NA | NEWARK | 35 | 11/20/2009 | Buy online | Order samples |
Support Documents
| Type number | Package | channel type | VDS(V) | ID(A) | Ptot(W) | Package reference code | AEC-Q101 qualification status | RDSon [VGS = 10 V](mΩ) |
|---|---|---|---|---|---|---|---|---|
| BUK7880-55 | SOT223
| N | 55.0 | 7.5 | 1.8 | SC-73 | Y | 80.0 |
Similar products
BUK7880-55
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.