NXP Semiconductors


Select site:

English

BUK7Y13-40B

Selection guide

Datasheet

BUK7Y13-40B
(Product Specification)
26-May-08, 12 pages, 191 kB

Download all documentation

BUK7Y13-40B - N-channel TrenchMOS standard level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Standard level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using NXP High-Performance Automotive (HPA) TrenchMOS technology. This product has been designed and qualified to the appropriate AEC standard for use in automotive critical applications.

Features

  • 175 Cel rated
  • Q101 compliant
  • Suitable for standard level gate drive sources
  • Suitable for thermally demanding environments due to 175 Cel rating

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK7Y13-40BBUK7Y13-40B,1159340 601 69115Volume productionSOT669
(LFPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK7Y13-40BBUK7Y13-40B,115BUK7Y13-40B

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK7Y13-40B9340 601 69115  BUK7Y13-40B,115        Order samples

Applications

  • 12 V loads
  • Air bag
  • Automotive ABS systems
  • Automotive transmission control
  • Fuel pump and injection
  • Motors, lamps and solenoids

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)QG(tot)(nC)Qr(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
VGS(th)(V)
BUK7Y13-40BSOT669
(LFPAK)
N40.058.05.085.019.022.0LFPAKY13.03.0