NXP Semiconductors


Select site:

English

BUK9209-40B

Selection guide

Datasheet

BUK9209-40B
(Product Specification)
12-Dec-03, 10 pages, 99 kB

Download all documentation

BUK9209-40B - Trenchmos (tm) logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode field-effect power transistor in a plastic package using Philips High-Performance Automotive (HPA) TrenchMOSTM technology.

Features

  • Very low on-state resistance
  • Q101 compliant
  • 185 Cel. rated
  • Logic level compatible.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK9209-40BBUK9209-40B,1189340 576 04118Volume productionSOT428
(DPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK9209-40BBUK9209-40B,118BUK9209-40B
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK9209-40B9340 576 04118  BUK9209-40B,118  1.1600ASIAWPI25,000250011/11/2009Buy onlineOrder samples

Applications

  • Automotive systems
  • 12 V loads
  • Motors, lamps and solenoids
  • General purpose power switching.


Related applications
LCD TV - MMS functionality

Design support

Support Documents

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
RDSon
[VGS = 5 V](mΩ)
BUK9209-40BSOT428
(DPAK)
N40.075.012.0167.0DPAKY7.09.0


Similar products
BUK9209-40B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.