NXP Semiconductors


Select site:

English

BUK9509-75A

Selection guide

Datasheet

BUK9509-75A
(Product Specification)
23-Sep-08, 12 pages, 203 kB

Download all documentation

BUK9509-75A - N-channel TrenchMOS logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product has been designed and qualified to the appropriate AEC standard for use in automotive critical applications.

Features

  • Low conduction losses due to low on-state resistance
  • Q101 compliant
  • Suitable for logic level gate drive sources
  • Suitable for thermally demanding environments due to 175 Cel rating

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK9509-75ABUK9509-75A,1279340 562 82127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK9509-75ABUK9509-75A,127BUK9509-75A
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK9509-75A9340 562 82127  BUK9509-75A,127  2.6300      Order samples

Applications

  • 12 V, 24 V and 42 V loads
  • Automotive and general purpose power switching
  • Motors, lamps and solenoids

Design support

Support Documents

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)Ptot(W)Qr(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
RDSon
[VGS = 4.5 V](mΩ)
RDSon
[VGS = 5 V](mΩ)
VGS(th)(V)
BUK9509-75ASOT78
(TO-220AB)
N75.075.0230.0213.0TO-220ABY8.59.959.01.5