NXP Semiconductors


Select site:

English

BUK9609-75A

Selection guide

Datasheet

BUK9609-75A
(Product Specification)
23-Sep-08, 12 pages, 200 kB

Download all documentation

BUK9609-75A - N-channel TrenchMOS logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product has been designed and qualified to the appropriate AEC standard for use in automotive critical applications.

Features

  • Low conduction losses due to low on-state resistance
  • Q101 compliant
  • Suitable for logic level gate drive sources
  • Suitable for thermally demanding environments due to 175 Cel rating

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK9609-75ABUK9609-75A,1189340 562 83118Volume productionSOT404
(D2PAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK9609-75ABUK9609-75A,118BUK9609-75A
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK9609-75A9340 562 83118  BUK9609-75A,118  2.7100      Order samples

Applications

  • 12 V, 24 V and 42 V loads
  • Automotive and general purpose power switching
  • Motors, lamps and solenoids


Related applications
LCD TV - MMS functionality

Design support

Support Documents

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)Ptot(W)Qr(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
RDSon
[VGS = 4.5 V](mΩ)
RDSon
[VGS = 5 V](mΩ)
VGS(th)(V)
BUK9609-75ASOT404
(D2PAK)
N75.075.0230.0213.0D2PAKY8.59.959.01.5


Similar products
BUK9609-75A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.