NXP Semiconductors


Select site:

English

BUK98150-55A

Selection guide

Datasheet

BUK98150-55A
(Product Specification)
11-Jun-07, 13 pages, 102 kB

Download all documentation

BUK98150-55A - N-channel TrenchMOS logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode power Field-Effect Transistor (FET) in a plastic package using NXP General Purpose Automotive (GPA) TrenchMOS technology.

Features

  • Very low on-state resistance
  • Q101 compliant
  • 150 Cel rated
  • Logic level compatible

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK98150-55ABUK98150-55A,1359340 561 93135Volume productionSOT223Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK98150-55ABUK98150-55A,135BUK98150-55A
week 35, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK98150-55A9340 561 93135  BUK98150-55A,135  0.2800NAMOUSER ELECTRONICS2,975 11/20/2009Buy onlineOrder samples
    NANEWARK45 11/20/2009Buy online 
    NAARROW ELECTRONICS4,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS2,975 11/20/2009Buy online 
    NAFUTURE ELECTRONICS3,828 11/19/2009Buy online 

Applications

  • Automotive systems
  • General purpose power switching
  • Motors, lamps and solenoids
  • 12 V and 24 V loads


Related applications
LCD TV - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)QG(tot)(nC)Qr(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
RDSon
[VGS = 4.5 V](mΩ)
RDSon
[VGS = 5 V](mΩ)
VGS(th)(V)
BUK98150-55ASOT223
N55.05.52.88.05.330.0SC-73Y137.0161.0150.01.5


Similar products
BUK98150-55A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.