NXP Semiconductors


Select site:

English

BUK98180-100A

Selection guide

Datasheet

BUK98180-100A
(Product Specification)
18-May-01, 13 pages, 297 kB

Download all documentation

BUK98180-100A - TrenchMOS (tm) logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode field-effect power transistor in a plastic package using TrenchMOS(tm)>1 technology, featuring very low on-state resistance.

Product availability: BUK98180-100A in SOT223 (SC-73).

Features

  • TrenchMOS(tm) technology
  • Q101 compliant
  • 150 Cel rated
  • Logic level compatible.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK98180-100ABUK98180-100A,1159340 565 76115Volume productionSOT223Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK98180-100ABUK98180-100A,115BUK98180-100A
week 35, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK98180-100A9340 565 76115  BUK98180-100A,115  0.3600      Order samples

Applications

  • Automotive and general purpose power switching
    • 12 V, 24 V and 42 V loads
    • Motors, lamps and solenoids.



Related applications
LCD TV - MMS functionality

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
RDSon
[VGS = 4.5 V](mΩ)
RDSon
[VGS = 5 V](mΩ)
BUK98180-100ASOT223
N100.04.68.0SC-73Y173.0201.0180.0


Similar products
BUK98180-100A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.