Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product has been designed and qualified to the appropriate AEC standard for use in automotive critical applications.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDS | drain-source voltage | Tj ≥ 25 °C; Tj ≤ 150 °C | 55 | V | ||
| ID | drain current | VGS = 5 V; Tsp = 25 °C | 7 | A | ||
| Ptot | total power dissipation | Tsp = 25 °C | 8 | W | ||
| Avalanche ruggedness | ||||||
| EDS(AL)S | non-repetitive drain-source avalanche energy | ID = 6 A; Vsup ≤ 55 V; RGS = 50 Ω; VGS = 5 V; Tj(init) = 25 °C; unclamped | 36 | mJ | ||
| Static characteristics | ||||||
| RDSon | drain-source on-state resistance | VGS = 10 V; ID = 8 A; Tj = 25 °C | 62 | 73 | mΩ | |
| RDSon | drain-source on-state resistance | VGS = 4.5 V; ID = 8 A; Tj = 25 °C | 89 | mΩ | ||
| RDSon | drain-source on-state resistance | VGS = 5 V; ID = 8 A; Tj = 25 °C | 68 | 80 | mΩ | |
BUK9880-55A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | G | gate | ![]() | ![]() |
| 2 | D | drain | ||
| 3 | S | source | ||
| 4 | D | drain |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BUK9880-55A | 934056574115 | BUK9880-55A,115 | 0.47 | NA | NEWARK | 557 | 00 | 3/18/2010 | Buy online | Order samples |
| NA | ARROW ELECTRONICS | 115 | 00 | 3/18/2010 | Buy online | |||||
| EU | FARNELL | 557 | 00 | 3/18/2010 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 100 | 00 | 3/17/2010 | Buy online | |||||
| JAPAN | CHIP ONE STOP | no | 00 | 03/19/2010 | Buy online |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BUK9880-55A | BUK9880-55A,115 | 9340 565 74115 | Volume production | SOT223
(SC-73) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BUK9880-55A | BUK9880-55A,115 | BUK9880-55A |
| week 35, 2003 |