N-channel enhancement mode power Field-Effect Transistor (FET) in a plastic package using NXP General Purpose Automotive (GPA) TrenchMOS technology.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BUK9880-55A | BUK9880-55A,115 | 9340 565 74115 | Volume production | SOT223 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BUK9880-55A | BUK9880-55A,115 | BUK9880-55A |
| week 35, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BUK9880-55A | 9340 565 74115 | BUK9880-55A,115 | 0.4700 | NA | NEWARK | 61 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 4,000 | 11/19/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 100 | 11/19/2009 | Buy online |
Related applications
LCD TV - MMS functionality
Support Documents
| Type number | Package | channel type | VDS(V) | ID(A) | QGD(nC) | Ptot(W) | QG(tot)(nC) | Qr(nC) | Package reference code | AEC-Q101 qualification status | RDSon [VGS = 10 V](mΩ) | RDSon [VGS = 4.5 V](mΩ) | RDSon [VGS = 5 V](mΩ) | VGS(th)(V) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BUK9880-55A | SOT223
| N | 55.0 | 7.0 | 4.6 | 8.0 | 11.0 | 60.0 | SC-73 | Y | 73.0 | 89.0 | 80.0 | 1.5 |
Similar products
BUK9880-55A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.