NXP Semiconductors


Select site:

English

BUK9880-55

Selection guide

Datasheet

BUK9880-55
(Product Specification)
01-Apr-98, 9 pages, 55 kB

Download all documentation

BUK9880-55 - TrenchMOS (tm) transistor Logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode logic level field-effect power transistor in a plastic envelope suitable for surface mounting. The device features very low on-state resistance and has integral zener diodes giving ESD protection. It is intended for use in automotive and general purpose switching applications.

Features

  • Suitable for negative and positive vision modulation
  • Gain controlled 3-stage IF amplifier; suitable for VIF frequencies up to 60 MHz
  • True synchronous demodulation with active carrier regeneration (ultra-linear demodulation, good intermodulation figures reduced harmonics and excellent pulse response)
  • Peak sync AGC for negative modulation, e.g. B/G standard
  • Peak white AGC for positive modulation, e.g. L standard
  • Video amplifier to match sound trap and sound filter
  • AGC output voltage for tuner; adjustable take-over point (TOP)
  • AFC detector without extra reference circuit
  • Stabilizer circuit for ripple rejection and to achieve constant output signals
  • 5 to 8 V positive supply voltage range, low power consumption (230 mW at +5 V supply)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK9880-55BUK9880-55,1359340 505 50135Volume productionSOT223Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK9880-55BUK9880-55,135BUK9880-55
week 35, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK9880-559340 505 50135  BUK9880-55,135  0.5100NAARROW ELECTRONICS4,000 11/19/2009Buy onlinenot available
    NAFUTURE ELECTRONICS4,000 11/19/2009Buy online 

Applications

  • Portable communication equipment operating in the 400 to 440 MHz and 430 to 488 MHz frequency ranges respectively.

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 5 V](mΩ)
BUK9880-55SOT223
N55.07.51.8SC-73Y80.0


Similar products
BUK9880-55 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.