Dual N-channel enhancement mode field-effect power transistor in SO20. Device is manufactured using NXP High-Performance (HPA) TrenchPLUS technology, featuring very low on-state resistance, integrated current sensing transistors and over temperature protection diodes.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BUK9MGP-55PTS | BUK9MGP-55PTS,518 | 9340 619 48518 | Volume production | SOT163 | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BUK9MGP-55PTS | BUK9MGP-55PTS,518 | BUK9MGP-55PTS |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BUK9MGP-55PTS | 9340 619 48518 | BUK9MGP-55PTS,518 | Order samples |
Related applications
LCD TV - MMS functionality
| Type number | Package | channel type | VDS(V) | ID(A) | QGD(nC) | Ptot(W) | QG(tot)(nC) | Qr(nC) | Package reference code | AEC-Q101 qualification status | RDSon [VGS = 10 V](mΩ) | RDSon [VGS = 4.5 V](mΩ) | RDSon [VGS = 5 V](mΩ) | VGS(th)(V) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BUK9MGP-55PTS | SOT163
| N | 55.0 | 10.7 | 9.0 | 3.9 | 54.0 | 126.0 | SO20 | Y | 22.6 | 27.9 | 18.0 | 1.5 |
Similar products
BUK9MGP-55PTS
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.