NXP Semiconductors


Select site:

English

BUK9Y19-55B

Selection guide

Datasheet

BUK9Y19-55B
(Product Specification)
29-Feb-08, 12 pages, 189 kB

Download all documentation

BUK9Y19-55B - N-channel TrenchMOS logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Logic level N-channel enhancement mode power Field-Effect Transistor (FET) in a plastic package using NXP High-Performance Automotive (HPA) TrenchMOS technology. This product has been designed and qualified to the appropriate AEC standard for use in automotive critical applications.

Features

  • 175 Cel rated
  • Logic level compatible
  • Q101 compliant
  • Very low on-state resistance

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK9Y19-55BBUK9Y19-55B,1159340 583 66115Volume productionSOT669
(LFPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK9Y19-55BBUK9Y19-55B,115BUK9Y19-55B
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK9Y19-55B9340 583 66115  BUK9Y19-55B,115  1.0900NANEWARK100 11/20/2009Buy onlineOrder samples

Applications

  • 12 V and 24 V loads
  • Automotive systems
  • General purpose power switching
  • Motors, lamps and solenoids


Related applications
LCD TV - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)QG(tot)(nC)Qr(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
RDSon
[VGS = 4.5 V](mΩ)
RDSon
[VGS = 5 V](mΩ)
VGS(th)(V)
BUK9Y19-55BSOT669
(LFPAK)
N55.046.08.085.018.038.0LFPAKY17.321.040.02.3 (max)


Similar products
BUK9Y19-55B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.