NXP Semiconductors


Select site:

English

BUK9Y30-75B

Selection guide

Datasheet

BUK9Y30-75B
(Product Specification)
10-Apr-08, 13 pages, 191 kB

Download all documentation

BUK9Y30-75B - N-channel TrenchMOS logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product has been designed and qualified to the appropriate AEC standard for use in automotive critical applications.

Features

  • Low conduction losses due to low on-state resistance
  • Q101 compliant
  • Suitable for logic level gate drive sources
  • Suitable for thermally demanding environments due to 175 Cel rating

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK9Y30-75BBUK9Y30-75B,1159340 587 26115Volume productionSOT669
(LFPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK9Y30-75BBUK9Y30-75B,115BUK9Y30-75B
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK9Y30-75B9340 587 26115  BUK9Y30-75B,115  1.0900      Order samples

Applications

  • 12 V, 24 V and 42 V loads
  • Automotive systems
  • General purpose power switching
  • Motors, lamps and solenoids

Block diagrams/pinning

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)QG(tot)(nC)Qr(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
RDSon
[VGS = 4.5 V](mΩ)
RDSon
[VGS = 5 V](mΩ)
VGS(th)(V)
BUK9Y30-75BSOT669
(LFPAK)
N75.034.09.085.019.0115.0LFPAKY28.034.030.0.5 (min)