NXP Semiconductors


Select site:

English

BUK9Y53-100B

Selection guide

Datasheet

BUK9Y53-100B
(Product Specification)
30-Aug-07, 12 pages, 90 kB

Download all documentation

BUK9Y53-100B - N-channel TrenchMOS logic level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

N-channel enhancement mode power Field-Effect Transistor (FET) in a plastic package using NXP High-Performance Automotive (HPA) TrenchMOS technology.

Features

  • Very low on-state resistance
  • Q101 compliant
  • 175 Cel rated
  • Logic level compatible

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUK9Y53-100BBUK9Y53-100B,1159340 610 27115Volume productionSOT669
(LFPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUK9Y53-100BBUK9Y53-100B,115BUK9Y53-100B

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BUK9Y53-100B9340 610 27115  BUK9Y53-100B,115        Order samples

Applications

  • Automotive systems
  • General purpose power switching
  • Motors, lamps and solenoids
  • 12 V, 24 V and 42 V loads


Related applications
LCD TV - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
RDSon
[VGS = 5 V](mΩ)
BUK9Y53-100BSOT669
(LFPAK)
N100.023.08.075.0LFPAKY49.053.0


Similar products
BUK9Y53-100B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.