NXP Semiconductors


Select site:

English

BUT11APX

Selection guide

Datasheet

BUT11APX
(Product Specification)
01-Sep-98, 8 pages, 62 kB

Download all documentation

BUT11APX - Silicon Diffused Power Transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

Enhanced performance, new generation, high-voltage, high-speed switching npn transistor in a plastic full-pack envelope intended for use in horizontal deflection circuits of colour television receivers. Features exceptional tolerance to base drive and collector current load variations resulting in a very low worst case dissipation.

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BUT11APXBUT11APX,1279340 552 58127Discontinued
Replacement product
SOT186A
(TO-220F)
Horizontal, Rail PackStandard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BUT11APXBUT11APX,127BUT11APX
week 32, 2004

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BUT11APX93405525812731-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life. No recommended replacement part.

Parametrics/similar products

Type numberPackageVCESM(V)IC (SAT)(A)tf(max)(µs)Integrated damper diodeCRTV Frequency(kHz)
BUT11APXSOT186A
(TO-220F)
100030.3no16


Similar products
BUT11APX links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.