High-voltage, high-speed glass-passivated npn power transistor in a plastic full-pack envelope intended for use in converters, inverters, switching regulators, motor control systems, etc.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BUT11AX | BUT11AX,127 | 9340 272 70127 | Discontinued Replacement product | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BUT11AX | BUT11AX,127 | BUT11AX |
| week 32, 2004 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BUT11AX | 934027270127 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. No recommended replacement part. |
Application Notes
Support Documents
| Type number | Package | VCESM(V) | IC (DC)(A) | IC (SAT)(A) | tf(max)(µs) |
|---|---|---|---|---|---|
| BUT11AX | SOT186A
(TO-220F) | 1000 | 5 | 2.5 | 5 |
Similar products
BUT11AX
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.