Glass-passivated double diffused rectifier diodes featuring low forward voltage drop, fast reverse recovery and soft recovery characteristic. The devices are intended for use in TV receivers, monitors and switched mode power supplies.
The BY229F series is supplied in the conventional leaded SOD100 package.
The BY229X series is supplied in the conventional leaded SOD113 package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BY229X-200 | BY229X-200,127 | 9340 380 00127 | Volume production | SOD113
(TO-220F) | Horizontal, Rail Pack | Standard Marking | |
| BY229X-600 | BY229X-600,127 | 9340 380 20127 | Volume production | SOD113
(TO-220F) | Horizontal, Rail Pack | Standard Marking | |
| BY229X-800 | BY229X-800,127 | 9340 380 30127 | Volume production | SOD113
(TO-220F) | Horizontal, Rail Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BY229X-200 | BY229X-200,127 | BY229X-200 |
| week 32, 2004 | ||||
| BY229X-600 | BY229X-600,127 | BY229X-600 |
| week 32, 2004 | ||||
| BY229X-800 | BY229X-800,127 | BY229X-800 |
| week 32, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BY229X-200 | 9340 380 00127 | BY229X-200,127 | 0.5700 | Order samples | ||||||
| BY229X-600 | 9340 380 20127 | BY229X-600,127 | 0.5700 | ASIA | SACL - Hong Kong/China | yes | 1000 | 11/20/2009 | Buy online | Order samples |
| BY229X-800 | 9340 380 30127 | BY229X-800,127 | 0.5700 | Order samples |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
High power LED string
Application Notes
Support Documents
| Type number | Package | VRRM(V) | IO (AV) / IF (AV)(A) | trr(ns) |
|---|---|---|---|---|
| BY229X-200 | SOD113
(TO-220F) | 200 | 8 | 135 |
| BY229X-600 | SOD113
(TO-220F) | 600 | 8 | 135 |
| BY229X-800 | SOD113
(TO-220F) | 800 | 8 | 135 |
Similar products
BY229F, BY229X series
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.