NXP Semiconductors


Select site:

English

BY329 series

Selection guide

Datasheet

BY329 series
(Product Specification)
01-Sep-98, 6 pages, 43 kB

Download all documentation

BY329 series - Rectifier Diodes fast, soft-recovery

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Glass-passivated double diffused rectifier diodes featuring low forward voltage drop, fast reverse recovery and soft recovery characteristic. The devices are intended for use in TV receivers monitors and switched mode power supplies.

The BY329 series is supplied in the conventional leaded SOD59 (TO220AC) package.

Features

  • Low forward volt drop
  • Fast switching
  • Soft recovery characteristic
  • High thermal cycling performance
  • Low thermal resistance

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BY329-1000BY329-1000,1279337 034 00127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking
BY329-1200BY329-1200,1279337 034 10127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BY329-1000BY329-1000,127BY329-1000
week 1, 2005
BY329-1200BY329-1200,127BY329-1200
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BY329-10009337 034 00127  BY329-1000,127  NAAVNET ELECTRONICS MARKETING2,000 11/19/2009Buy onlineOrder samples
BY329-12009337 034 10127  BY329-1200,127  ASIASAC - Taiwanyes500011/20/2009Buy onlineOrder samples

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV) /
IF (AV)(A)
trr(ns)
BY329-1000SOT78
(TO-220AB)
10008135
BY329-1200SOT78
(TO-220AB)
12008135


Similar products
BY329 series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.